Solution
Concrete Compression Testing
Testing the strength of concrete is essential for assessing the structural integrity and performance of concrete in various construction and infrastructure applications.
1101 Compression-Only Ultra Precision LowProfile™ Load Cell
INF-USB3 Universal Serial Bus Single Channel PC Interface Module with supplied software
Customer PC or Laptop
The 1101 Compression-Only Ultra Precision LowProfile™ Load Cell is installed into the compression test frame
A compression test is done onto a concrete sample. The 1101 Compression-Only Ultra Precision LowProfile™ Load Cell measures the forces of compression.
These measurements are recorded using the INF-USB3 Universal Serial Bus Single Channel PC Interface Module, which can be viewed and logged when attached to the customer’s PC laptop or computer.